SKU-RH180
SKU-RH180
PPHID-2539577-1

RH400 | Type RH Ribbon Resistor

Brand:

Powerohm Resistors

Catalog ID:

RH400

Type RH Ribbon Resistor 0.076 Ohms 400 A

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

RH400

Nominal Current (A)

12160

Resistance Ohms

0.076 Ohm

Size

7

System Voltage

600 VAC

Type

Ribbon Resistor Type RH

Dimensions

Depth

13 in

Length

26.5 in

Weight

46 lb

Width

11 in

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Maximum Current Rating Amps Continuous

400 Amps

Wattage

12160 W

Resources and downloads

Specifications