SKU-SR10-150
SKU-SR10-150
PPHID-2539572-7

SR10-20 | Type SR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SR10-20

Size 10 Type SR Smoothwound Resistor 20 Ohms 450 W

  • Continues Wattage -450
  • SR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:450

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Catalog Number

SR10-20

Lead Length

10

Nominal Current (A)

450

Resistance Ohms

20 Ohm

Size

10

System Voltage

600 VAC

Type

Smoothwound Type SR

Dimensions

Depth

1.25 in

Length

10.5 in

Weight

0.8 lb

Width

1.75 in

Electrical Ratings

Current / Amperage Rating

4.7 A

Maximum Current Rating Amps Continuous

4.7 Amps

Wattage

450 W

Resources and downloads

Specifications