Brand: Powerohm Resistors
Catalog ID: APEX-50
Application
Apex Active Filters provide dynamic reactive power compensation and harmonic filtering. They provide an efficient solution for power quality applications in commercial and industrial facilities as well as in infrastructure.
Catalog Number
APEX-50
Material
Galvanized Steel
Weight
155 lb
Current / Amperage Rating
50 A
Frequency Rating
50/60 Hz
Certified Listed