Image of GL57-D GL41-D | Type GL Grid Resistor

GL41-D | Type GL Grid Resistor

Brand: Powerohm Resistors

Catalog ID: GL57-D

Type GL Grid Resistor 4.04 Ohms 57 A

Continues Wattage -13126

General

Catalog Number

GL57-D

Type

Grid Resistor Type GL

Dimensions

Depth

6 in

Length

26.5 in

Weight

51 lb

Width

19.437 in

Electrical Ratings

Maximum Current Rating Amps Continuous

57 Amps

Wattage

13126 W