Image of GM100 GL80 | Type GM Grid Resistor

GL80 | Type GM Grid Resistor

Brand: Powerohm Resistors

Catalog ID: GM100

Powerohm's Grid Resistors are most commonly used for motor acceleration and braking, but are also suitable for dynamic braking of variable frequency drives, load banks, harmonic filtering and neutral grounding applications. Resistor banks feature stainless steel stamped elements double insulated from supporting end frames with all silicone mica. The elements are offset and welded to eliminate current carrying washers and unwanted breaks in the current path. Type GM Grid Resistor 0.608 Ohms 100 A

Continues Wattage:6080