Image of GM150-T GM110-T | Type GM Grid Resistor
Image of GM150-T GM110-T | Type GM Grid Resistor
Image of GM150-T GM110-T | Type GM Grid Resistor

GM110-T | Type GM Grid Resistor

Brand: Powerohm Resistors

Catalog ID: GM150-T

Type GM Grid Resistor 0.801 Ohms 150 A

Continues Wattage -18023

Product details

General

Catalog Number

GM150-T

Resistance Ohms

0.801 Ohm

Type

Grid Resistor Type GM

Dimensions

Depth

6 in

Length

26.5 in

Weight

86 lb

Width

27.75 in

Electrical Ratings

Current / Amperage Rating

150 A

Maximum Current Rating Amps Continuous

150 Amps

Wattage

18023 W

Resources and downloads

Specifications