Image of H3150K0014BCS Harmonic Mitigation Transformer - Three Phase, 480? - 208Y/120V, 150kVA

Harmonic Mitigation Transformer - Three Phase, 480? - 208Y/120V, 150kVA

Brand: Powerohm Resistors

Catalog ID: H3150K0014BCS

Harmonic Mitigation Transformer - Three Phase, 480? - 208Y/120V, 150kVA

  • Treat the triplen harmonics
  • Reduce supply voltage flat topping
  • Improve overall power factor of supply system
  • Suitable for K Factor Loads
  • Electrostatic shield for enhanced protection

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

H3150K0014BCS

Construction

Electrostatic Shield

Shielded

kVA

150

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

480Δ

Product Category

Harmonic Mitigation Transformer

Secondary Voltage

208Y/120 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503001110

Winding Material

CU

Dimensions

Dimensions

29.87 in x 32.90 in x 41.52 in

Height

41.52 in

Length

29.87 in

Weight

1213 lb

Width

32.9 in

Electrical Ratings

Efficiency

98.83%

Frequency Rating

60 Hz

kVA

150

Primary Voltage

480D V

Primary Voltage

480Δ

Secondary Voltage

208Y/120 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1