Image of H3075K0014BCS Harmonic Mitigation Transformer - Three Phase, 480? - 208Y/120V, 75kVA
Image of H3075K0014BCS Harmonic Mitigation Transformer - Three Phase, 480? - 208Y/120V, 75kVA
Image of H3075K0014BCS Harmonic Mitigation Transformer - Three Phase, 480? - 208Y/120V, 75kVA
Image of H3075K0014BCS Harmonic Mitigation Transformer - Three Phase, 480? - 208Y/120V, 75kVA
+1
Image of H3075K0014BCS Harmonic Mitigation Transformer - Three Phase, 480? - 208Y/120V, 75kVA

Harmonic Mitigation Transformer - Three Phase, 480? - 208Y/120V, 75kVA

Brand: Powerohm Resistors

Catalog ID: H3075K0014BCS

Harmonic Mitigation Transformer - Three Phase, 480? - 208Y/120V, 75kVA

  • Treat the triplen harmonics
  • Reduce supply voltage flat topping
  • Improve overall power factor of supply system
  • Suitable for K Factor Loads
  • Electrostatic shield for enhanced protection

Product details

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

H3075K0014BCS

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

75

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

480Δ

Product Category

Harmonic Mitigation Transformer

Secondary Voltage

208Y/120 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503099902

Winding Material

CU

Dimensions

Dimensions

26.88 in x 31.9 in x 35.9 in

Height

35.9 in

Length

26.88 in

Weight

600 lb

Width

31.9 in

Electrical Ratings

Efficiency

98.60%

Frequency Rating

60 Hz

Primary Voltage

480D V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Standard

UL 1561

Logistics

Carton Quantity

1

Pallet Quantity

1

Resources and downloads