Image of GL57 GL41 | Type GL Grid Resistor

GL41 | Type GL Grid Resistor

Brand: Powerohm Resistors

Catalog ID: GL57

Powerohm's Grid Resistors are most commonly used for motor acceleration and braking, but are also suitable for dynamic braking of variable frequency drives, load banks, harmonic filtering and neutral grounding applications. Resistor banks feature stainless steel stamped elements double insulated from supporting end frames with all silicone mica. The elements are offset and welded to eliminate current carrying washers and unwanted breaks in the current path. Type GL Grid Resistor 2.02 Ohms 57 A

Continues Wattage:6563

General

Catalog Number

GL57

Size

10

System Voltage

600 VAC

Type

Grid Resistor Type GL

Dimensions

Depth

12.75 in

Length

26.5 in

Size

10

Weight

27 lb

Width

11 in

Electrical Ratings

Amperage Rating

57 A

Maximum Current Rating Amps Continuous

57 Amps

System Voltage

600 VAC

Wattage

6563 W