Image of PKC050 PKC050 | Allen Bradley PK Series Replacement Braking Module

PKC050 | Allen Bradley PK Series Replacement Braking Module

Brand: Powerohm Resistors

Catalog ID: PKC050

The Powerohm PK and PW series of Brake/Resistor Modules and stand alone Brake Chopper Modules are designed as functional replacements for the Rockwell 1336 Mod KA, KB and KC units and 1336 W Series (Series A) offerings. Sold exclusively through the Rockwell channel, the PK series are drop in equivalents, form, fit and function and the PW Series are functional equivalents. The standard features of this design include external or internal brake enable, under voltage detection of logic supply, heat sink over temperature protection and master/slave capability with CROWBAR CIRCUIT. Allen Bradley PK Series Braking Module, 8000W, 15.9 Ohms, 600 V

  • Common Mode Noise Filtration
  • Electronic Short Circuit Protection
  • Instantaneous Bus Over and Under Voltage Detection
  • Turn On Voltage:940
  • Standard Crow Bar:Standard

General

Catalog Number

PKC050

System Voltage

600 V

Dimensions

Depth

9.75 in

Length

24 in

Width

56 in

Electrical Ratings

System Voltage

600 V

Wattage

8000 W