Image of SXR5-10 SXR5-10 | Type SXR Smoothwound Resistor

SXR5-10 | Type SXR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SXR5-10

Size 5 Type SXR Smoothwound Resistor 10 Ohms 750 W

  • Continues Wattage -750
  • SXR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SXR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:750

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

SXR5-10

Lead Length

5

Size

5

System Voltage

600 VAC

Type

Smoothwound Type SR

Dimensions

Depth

2 in

Lead Length

5

Length

15 in

Size

5

Weight

3.2 lb

Width

2.75 in

Electrical Ratings

Maximum Current Rating Amps Continuous

8.7 Amps

System Voltage

600 VAC

Wattage

750 W