Image of SXR2-250 SXR2-250 | Type SXR Smoothwound Resistor

SXR2-250 | Type SXR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SXR2-250

Size 2 Type SXR Smoothwound Resistor 250 Ohms 300 W

Continues Wattage -300

General

Catalog Number

SXR2-250

Size

2

Type

Smoothwound Type SXR

Dimensions

Depth

2.75 in

Length

6 in

Size

2

Electrical Ratings

Maximum Current Rating Amps Continuous

1.1 Amps

Wattage

300 W