Image of SXR6-125 SXR6-125 | Type SXR Smoothwound Resistor

SXR6-125 | Type SXR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SXR6-125

Size 6 Type SXR Smoothwound Resistor 125 Ohms 900 W

Continues Wattage - 900

General

Catalog Number

SXR6-125

Size

6

Type

Smoothwound Type SXR

Dimensions

Depth

2.75 in

Length

18 in

Size

6

Weight

3.5 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

2.7 Amps

Wattage

900 W