Image of PF13R2K40 PF13R2K40 | Allen Bradley Braking Resistor

PF13R2K40 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF13R2K40

Allen Bradley Braking Resistor, 2400 W, 13 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF13R2K40

Enclosure Type

GCE6

Resistance Ohms

13 Ohm

Dimensions

Depth

5 in

Length

19.375 in

Weight

19.7 lb

Width

10 in

Electrical Ratings

Wattage

2400 W

Resources and downloads

Specifications