Image of PF21R8K40 PF21R8K40 | Allen Bradley Braking Resistor

PF21R8K40 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF21R8K40

Allen Bradley Braking Resistor, 8400 W, 21 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF21R8K40

Enclosure Type

GCE15

Resistance Ohms

21 Ohm

Dimensions

Depth

5 in

Length

26.375 in

Weight

36.2 lb

Width

16 in

Electrical Ratings

Wattage

8400 W

Resources and downloads

Specifications