Image of PF28R2K80 PF28R2K80 | Allen Bradley Braking Resistor
Image of PF28R2K80 PF28R2K80 | Allen Bradley Braking Resistor
Image of PF28R2K80 PF28R2K80 | Allen Bradley Braking Resistor

PF28R2K80 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF28R2K80

Allen Bradley Braking Resistor, 2800 W, 28 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF28R2K80

Enclosure Type

GCE8

Resistance Ohms

28 Ohm

Dimensions

Depth

5 in

Length

19.375 in

Weight

23.7 lb

Width

13 in

Electrical Ratings

Wattage

2800 W

Resources and downloads

Specifications