Image of PF32R1K20 PF32R1K20 | Allen Bradley Braking Resistor
Image of PF32R1K20 PF32R1K20 | Allen Bradley Braking Resistor
Image of PF32R1K20 PF32R1K20 | Allen Bradley Braking Resistor

PF32R1K20 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF32R1K20

Allen Bradley Braking Resistor, 1200 W, 32 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF32R1K20

Enclosure Type

GCE3

Resistance Ohms

32 Ohm

Dimensions

Depth

5 in

Length

12.375 in

Weight

12.5 lb

Width

10 in

Electrical Ratings

Wattage

1200 W

Resources and downloads

Specifications