Image of PF80R4K00 PF80R4K00 | Allen Bradley Braking Resistor

PF80R4K00 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF80R4K00

Allen Bradley Braking Resistor, 4000 W, 80 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF80R4K00

Enclosure Type

GCE10

Resistance Ohms

80 Ohm

Dimensions

Length

80 in

Weight

30 lb

Electrical Ratings

Wattage

4000 W

Resources and downloads

Specifications