Image of PF9F2R2K98 PF9F2R2K98 | Allen Bradley Braking Resistor
Image of PF9F2R2K98 PF9F2R2K98 | Allen Bradley Braking Resistor
Image of PF9F2R2K98 PF9F2R2K98 | Allen Bradley Braking Resistor

PF9F2R2K98 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF9F2R2K98

Allen Bradley Braking Resistor, 2980 W, 9.2 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF9F2R2K98

Enclosure Type

GCE6

Resistance Ohms

9.2 Ohm

Dimensions

Depth

5 in

Length

19.375 in

Weight

18.5 lb

Width

10 in

Electrical Ratings

Wattage

2980 W

Resources and downloads