Image of PFCR100R100W PFCR100R100W | Allen Bradley Braking Resistor
Image of PFCR100R100W PFCR100R100W | Allen Bradley Braking Resistor
Image of PFCR100R100W PFCR100R100W | Allen Bradley Braking Resistor

PFCR100R100W | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PFCR100R100W

Allen Bradley Braking Resistor, 100 W, 100 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PFCR100R100W

Enclosure Type

CR100

Resistance Ohms

100 Ohm

Dimensions

Length

6 in

Weight

1 lb

Width

0.75 in

Electrical Ratings

Wattage

100 W

Resources and downloads