Image of PFCR150R400W PFCR150R400W | Allen Bradley Braking Resistor
Image of PFCR150R400W PFCR150R400W | Allen Bradley Braking Resistor

PFCR150R400W | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PFCR150R400W

Allen Bradley Braking Resistor, 400 W, 150 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PFCR150R400W

Enclosure Type

CR400

Resistance Ohms

150 Ohm

Dimensions

Length

150 in

Weight

4 lb

Electrical Ratings

Wattage

400 W

Resources and downloads