Image of PFCR32R300W PFCR32R300W | Allen Bradley Braking Resistor
Image of PFCR32R300W PFCR32R300W | Allen Bradley Braking Resistor
Image of PFCR32R300W PFCR32R300W | Allen Bradley Braking Resistor

PFCR32R300W | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PFCR32R300W

Allen Bradley Braking Resistor, 300 W, 32 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PFCR32R300W

Enclosure Type

CR300

Resistance Ohms

32 Ohm

Dimensions

Length

9 in

Weight

3 lb

Width

1.5 in

Electrical Ratings

Wattage

300 W

Resources and downloads