Image of PFCR60R400W PFCR60R400W | Allen Bradley Braking Resistor

PFCR60R400W | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PFCR60R400W

Allen Bradley Braking Resistor, 400 W, 60 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PFCR60R400W

Dimensions

Length

60 in

Weight

4 lb

Electrical Ratings

Wattage

400 W