Image of PR2317 PR2317 | Replacement Part Type ER
Image of PR2317 PR2317 | Replacement Part Type ER
Image of PR2317 PR2317 | Replacement Part Type ER

PR2317 | Replacement Part Type ER

Brand: Powerohm Resistors

Catalog ID: PR2317

Ohmite Replacement - Type ER Edgewound Resistor, 43 A, 0.6 Ohms, MFG Part Number-2317

Ohmite MFG Part Number-2317

Product details

General

Application

Ohmite

Catalog Number

PR2317

Maximum Temperature Rise

375 °C

Resistance Ohms

0.6 Ohm

Size

5

Type

Edgewound Resistor Type ER

Electrical Ratings

Current / Amperage Rating

43 A

Maximum Current Rating Amps Continuous

43 Amps

Resources and downloads

Specifications