Image of PR440-12 PR440-12 | Allen Bradley Braking Resistor
Image of PR440-12 PR440-12 | Allen Bradley Braking Resistor
Image of PR440-12 PR440-12 | Allen Bradley Braking Resistor

PR440-12 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PR440-12

Allen Bradley Braking Resistor, 28800 W, 18 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Available Options

Mill Galvanized

Catalog Number

PR440-12

Enclosure Style

NEMA 1

Enclosure Type

ED3

Resistance Ohms

18 Ohm

Dimensions

Depth

24 in

Length

30 in

Weight

131 lb

Width

18 in

Electrical Ratings

Wattage

28800 W

Resources and downloads

Specifications