Image of PR4410-16A PR4410-16A | Allen Bradley Braking Resistor
Image of PR4410-16A PR4410-16A | Allen Bradley Braking Resistor
Image of PR4410-16A PR4410-16A | Allen Bradley Braking Resistor

PR4410-16A | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PR4410-16A

Allen Bradley Braking Resistor, 8192 W, 8 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Available Options

Mill Galvanized

Catalog Number

PR4410-16A

Enclosure Style

NEMA 1

Enclosure Type

GCE15

Resistance Ohms

8 Ohm

Dimensions

Depth

5 in

Length

26.375 in

Weight

37.2 lb

Width

16 in

Electrical Ratings

Wattage

8192 W

Resources and downloads

Specifications