Image of PRCSW-A4-42 PRCSW-A4-42 | Replacement Part
Image of PRCSW-A4-42 PRCSW-A4-42 | Replacement Part
Image of PRCSW-A4-42 PRCSW-A4-42 | Replacement Part

PRCSW-A4-42 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRCSW-A4-42

IPC Replacement Part, CSWA Smoothwound Resistor, 42 Ohms, 3.8 A, MFG Part Number-CSW-A4-42

IPC MFG Part Number-CSW-A4-42

Product details

General

Catalog Number

PRCSW-A4-42

Maximum Temperature Rise

375 °C

Resistance Ohms

42 Ohm

Type

Smoothwound Type CSWA

Dimensions

Length

4 in

Electrical Ratings

Current / Amperage Rating

3.8 A

Maximum Current Rating Amps Continuous

3.8 Amps

Resources and downloads

Specifications