Image of PRCSW-A5-240 PRCSW-A5-240 | Replacement Part

PRCSW-A5-240 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRCSW-A5-240

IPC Replacement Part, CSWA Smoothwound Resistor, 240 Ohms, 1.8 A, MFG Part Number-CSW-A5-240

IPC MFG Part Number-CSW-A5-240

General

Catalog Number

PRCSW-A5-240

Maximum Temperature Rise

375 °C

Resistance Ohms

240 Ohm

Type

Smoothwound Type CSWA

Dimensions

Length

5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

1.8 Amps

Operational

Maximum Temperature Rise

375 °C