Image of PRCSW8-240 PRCSW8-240 | Replacement Part
Image of PRCSW8-240 PRCSW8-240 | Replacement Part
Image of PRCSW8-240 PRCSW8-240 | Replacement Part

PRCSW8-240 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRCSW8-240

IPC Replacement Part, CSW Smoothwound Resistor, 240 Ohms, 2.2 A, MFG Part Number-CSW8-240

IPC MFG Part Number-CSW8-240

Product details

General

Catalog Number

PRCSW8-240

Maximum Temperature Rise

375 °C

Resistance Ohms

240 Ohm

Type

Smoothwound Type CSW

Dimensions

Length

8 in

Electrical Ratings

Current / Amperage Rating

2.2 A

Maximum Current Rating Amps Continuous

2.2 Amps

Resources and downloads

Specifications