Image of PREW-2-64 PREW-2-64 | Replacement Part
Image of PREW-2-64 PREW-2-64 | Replacement Part
Image of PREW-2-64 PREW-2-64 | Replacement Part

PREW-2-64 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREW-2-64

Post Glover Replacement Part, EW Edgewound Resistor, 0.1 Ohms, 64 A, MFG Part Number-EW-2-64

Post Glover Replacement PartNumber-EW-2-64

Product details

General

Application

Post Glover

Catalog Number

PREW-2-64

Maximum Temperature Rise

375 °C

Resistance Ohms

0.1 Ohm

Type

Edgewound Type EW

Dimensions

Length

2 in

Electrical Ratings

Current / Amperage Rating

64 A

Maximum Current Rating Amps Continuous

64 Amps

Resources and downloads

Specifications