Image of PREW-3-18 PREW-3-18 | Replacement Part
Image of PREW-3-18 PREW-3-18 | Replacement Part
Image of PREW-3-18 PREW-3-18 | Replacement Part

PREW-3-18 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREW-3-18

Post Glover Replacement Part, EW Edgewound Resistor, 1.43 Ohms, 18 A, MFG Part Number-EW-3-18

Post Glover Replacement PartNumber-EW-3-18

Product details

General

Application

Post Glover

Catalog Number

PREW-3-18

Maximum Temperature Rise

375 °C

Resistance Ohms

1.43 Ohm

Type

Edgewound Type EW

Dimensions

Length

3 in

Electrical Ratings

Current / Amperage Rating

18 A

Maximum Current Rating Amps Continuous

18 Amps

Resources and downloads

Specifications