Image of PREW-3-76 PREW-3-76 | Replacement Part
Image of PREW-3-76 PREW-3-76 | Replacement Part
Image of PREW-3-76 PREW-3-76 | Replacement Part

PREW-3-76 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREW-3-76

Post Glover Replacement Part, EW Edgewound Resistor, 0.11 Ohms, 76 A, MFG Part Number-EW-3-76

Post Glover Replacement PartNumber-EW-3-76

Product details

General

Application

Post Glover

Catalog Number

PREW-3-76

Maximum Temperature Rise

375 °C

Resistance Ohms

0.11 Ohm

Type

Edgewound Type EW

Dimensions

Length

3 in

Electrical Ratings

Current / Amperage Rating

76 A

Maximum Current Rating Amps Continuous

76 Amps

Resources and downloads

Specifications