Image of PREW-5-24 PREW-5-24 | Replacement Part
Image of PREW-5-24 PREW-5-24 | Replacement Part
Image of PREW-5-24 PREW-5-24 | Replacement Part

PREW-5-24 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREW-5-24

Post Glover Replacement Part, EW Edgewound Resistor, 1.65 Ohms, 24 A, MFG Part Number-EW-5-24

Post Glover Replacement PartNumber-EW-5-24

Product details

General

Application

Post Glover

Catalog Number

PREW-5-24

Maximum Temperature Rise

375 °C

Resistance Ohms

1.65 Ohm

Type

Edgewound Type EW

Dimensions

Length

5 in

Electrical Ratings

Current / Amperage Rating

24 A

Maximum Current Rating Amps Continuous

24 Amps

Resources and downloads

Specifications