Image of PREW-6-40 PREW-6-40 | Replacement Part
Image of PREW-6-40 PREW-6-40 | Replacement Part
Image of PREW-6-40 PREW-6-40 | Replacement Part

PREW-6-40 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREW-6-40

Post Glover Replacement Part, EW Edgewound Resistor, 0.789 Ohms, 40 A, MFG Part Number-EW-6-40

Post Glover Replacement PartNumber-EW-6-40

Product details

General

Application

Post Glover

Catalog Number

PREW-6-40

Maximum Temperature Rise

375 °C

Resistance Ohms

0.789 Ohm

Type

Edgewound Type EW

Dimensions

Length

6 in

Electrical Ratings

Current / Amperage Rating

40 A

Maximum Current Rating Amps Continuous

40 Amps

Resources and downloads

Specifications