Image of PREW-7-82 PREW-7-82 | Replacement Part

PREW-7-82 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREW-7-82

Post Glover Replacement Part, EW Edgewound Resistor, 0.246 Ohms, 82 A, MFG Part Number-EW-7-82

Post Glover Replacement PartNumber-EW-7-82

Product details

General

Application

Post Glover

Catalog Number

PREW-7-82

Maximum Temperature Rise

375 °C

Resistance Ohms

0.246 Ohm

Type

Edgewound Type EW

Dimensions

Length

7 in

Electrical Ratings

Current / Amperage Rating

82 A

Maximum Current Rating Amps Continuous

82 Amps

Resources and downloads

Specifications