Image of PREWR8-83 PREWR8-83 | Replacement Part
Image of PREWR8-83 PREWR8-83 | Replacement Part
Image of PREWR8-83 PREWR8-83 | Replacement Part

PREWR8-83 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR8-83

IPC Replacement Part, EW Edgewound Resistor, 0.83 Ohms, 43 A, MFG Part Number-EWR8-83

IPC MFG Part Number-EWR8-83

Product details

General

Catalog Number

PREWR8-83

Maximum Temperature Rise

375 °C

Resistance Ohms

0.83 Ohm

Type

Edgewound Type EW

Dimensions

Length

8 in

Electrical Ratings

Current / Amperage Rating

43 A

Maximum Current Rating Amps Continuous

43 Amps

Resources and downloads

Specifications