Image of PRG19-G PRG19-G | Replacement Part

PRG19-G | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRG19-G

Post Glover Replacement Part, T2H3 Grid Resistor, 4 Ohms, 37 A, MFG Part Number-G19-G

Post Glover Replacement PartNumber-G19-G

General

Catalog Number

PRG19-G

Maximum Temperature Rise

375 °C

Type

Grid Resistor Type T2 & H3

Dimensions

Length

26.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

37 Amps

Wattage

5476 W

Operational

Maximum Temperature Rise

375 °C