Image of PRLC270 PRLC270 | Replacement Part

PRLC270 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRLC270

Post Glover Replacement Part, LC Wirewound Resistor, 27 Ohms, 3.6 A, MFG Part Number-LC270

Post Glover Replacement PartNumber-LC270

Product details

General

Application

Post Glover

Catalog Number

PRLC270

Maximum Temperature Rise

375 °C

Resistance Ohms

27 Ohm

Type

Wirewound Type LC

Dimensions

Weight

1.2 lb

Electrical Ratings

Current / Amperage Rating

3.6 A

Maximum Current Rating Amps Continuous

3.6 Amps

Resources and downloads

Specifications