Image of PRMRCG-15 PRMRCG-15 | Replacement Part

PRMRCG-15 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRMRCG-15

Milwaukee Replacement Part, Grid Resistor, 0.217 Ohms, 185 A, MFG Part Number-MRCG-15

Milwaukee MFG Part Number-MRCG-15

General

Application

Milwaukee

Catalog Number

PRMRCG-15

Maximum Temperature Rise

375 °C

Resistance Ohms

0.217 Ohm

Type

Grid Resistor Type GL

Dimensions

Length

26.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

185 Amps

Operational

Maximum Temperature Rise

375 °C