Image of PRPG-21 PRPG-21 | Replacement Part
Image of PRPG-21 PRPG-21 | Replacement Part
Image of PRPG-21 PRPG-21 | Replacement Part

PRPG-21 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRPG-21

Post Glover Replacement Part, T2H3 Grid Resistor, 0.478 Ohms, 120 A, MFG Part Number-PG-21

Post Glover Replacement PartNumber-PG-21

Product details

General

Catalog Number

PRPG-21

Maximum Temperature Rise

375 °C

Resistance Ohms

0.478 Ohm

Type

Grid Resistor Type T2 & H3

Dimensions

Length

26.5 in

Electrical Ratings

Current / Amperage Rating

120 A

Maximum Current Rating Amps Continuous

120 Amps

Wattage

6883 W

Resources and downloads

Specifications