Image of PRPG-24 PRPG-24 | Replacement Part
Image of PRPG-24 PRPG-24 | Replacement Part
Image of PRPG-24 PRPG-24 | Replacement Part

PRPG-24 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRPG-24

Post Glover Replacement Part, T2H3 Grid Resistor, 0.756 Ohms, 90 A, MFG Part Number-PG-24

Post Glover Replacement PartNumber-PG-24

Product details

General

Catalog Number

PRPG-24

Maximum Temperature Rise

375 °C

Resistance Ohms

0.756 Ohm

Type

Grid Resistor Type T2 & H3

Dimensions

Length

26.5 in

Electrical Ratings

Current / Amperage Rating

90 A

Maximum Current Rating Amps Continuous

90 Amps

Wattage

6124 W

Resources and downloads

Specifications