Image of PRPG-3 PRPG-3 | Replacement Part
Image of PRPG-3 PRPG-3 | Replacement Part
Image of PRPG-3 PRPG-3 | Replacement Part

PRPG-3 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRPG-3

Post Glover Replacement Part, HC Ribbon Resistor, 0.03 Ohms, 525 A, MFG Part Number-PG-3

Post Glover Replacement PartNumber-PG-3

Product details

General

Catalog Number

PRPG-3

Maximum Temperature Rise

375 °C

Resistance Ohms

0.03 Ohm

Type

HC Wide Strip Resistor Type

Dimensions

Length

26.5 in

Electrical Ratings

Current / Amperage Rating

525 A

Maximum Current Rating Amps Continuous

525 Amps

Wattage

8269 W

Resources and downloads

Specifications