Image of PRPG-41 PRPG-41 | Replacement Part

PRPG-41 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRPG-41

Post Glover Replacement Part, T2H3 Grid Resistor, 20.08 Ohms, 13 A, MFG Part Number-PG-41

Post Glover Replacement PartNumber-PG-41

Product details

General

Catalog Number

PRPG-41

Maximum Temperature Rise

375 °C

Resistance Ohms

20.08 Ohm

Type

Grid Resistor Type T2 & H3

Dimensions

Length

26.5 in

Electrical Ratings

Current / Amperage Rating

13 A

Maximum Current Rating Amps Continuous

13 Amps

Wattage

3394 W

Resources and downloads

Specifications