Image of PRPG-43 PRPG-43 | Replacement Part
Image of PRPG-43 PRPG-43 | Replacement Part
Image of PRPG-43 PRPG-43 | Replacement Part

PRPG-43 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRPG-43

Post Glover Replacement Part, T2H3 Grid Resistor, 32.89 Ohms, 10 A, MFG Part Number-PG-43

Post Glover Replacement PartNumber-PG-43

Product details

General

Catalog Number

PRPG-43

Maximum Temperature Rise

375 °C

Resistance Ohms

32.89 Ohm

Type

Grid Resistor Type T2 & H3

Dimensions

Length

26.5 in

Electrical Ratings

Current / Amperage Rating

10 A

Maximum Current Rating Amps Continuous

10 Amps

Wattage

3289 W

Resources and downloads

Specifications