Image of PRRH225-G PRRH225-G | Replacement Part
Image of PRRH225-G PRRH225-G | Replacement Part
Image of PRRH225-G PRRH225-G | Replacement Part

PRRH225-G | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRRH225-G

Post Glover Replacement Part, HC Ribbon Resistor, 0.144 Ohms, 225 A, MFG Part Number-RH225-G

Post Glover Replacement PartNumber-RH225-G

Product details

General

Catalog Number

PRRH225-G

Maximum Temperature Rise

375 °C

Resistance Ohms

0.144 Ohm

Type

HC Wide Strip Resistor Type

Dimensions

Length

26.5 in

Electrical Ratings

Current / Amperage Rating

225 A

Maximum Current Rating Amps Continuous

225 Amps

Wattage

7290 W

Resources and downloads

Specifications