Image of PRSSG120 PRSSG120 | Replacement Part
Image of PRSSG120 PRSSG120 | Replacement Part
Image of PRSSG120 PRSSG120 | Replacement Part

PRSSG120 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSSG120

IPC Replacement Part, SSG Grid Resistor, 0.5 Ohms, 120 A, MFG Part Number-SSG120

IPC MFG Part Number-SSG120

Product details

General

Catalog Number

PRSSG120

Maximum Temperature Rise

375 °C

Resistance Ohms

0.5 Ohm

Type

Grid Resistor Type SSG

Dimensions

Length

26.5 in

Electrical Ratings

Current / Amperage Rating

120 A

Maximum Current Rating Amps Continuous

120 Amps

Resources and downloads

Specifications