Image of PRSSG130 PRSSG130 | Replacement Part

PRSSG130 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSSG130

IPC Replacement Part, SSG Grid Resistor, 0.4 Ohms, 130 A, MFG Part Number-SSG130

IPC MFG Part Number-SSG130

General

Catalog Number

PRSSG130

Maximum Temperature Rise

375 °C

Type

Grid Resistor Type SSG

Dimensions

Length

26.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

130 Amps

Operational

Maximum Temperature Rise

375 °C