Image of PRSSG33 PRSSG33 | Replacement Part

PRSSG33 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSSG33

IPC Replacement Part, SSG Grid Resistor, 6.3 Ohms, 33 A, MFG Part Number-SSG33

IPC MFG Part Number-SSG33

General

Catalog Number

PRSSG33

Maximum Temperature Rise

375 °C

Resistance Ohms

6.3 Ohm

Type

Grid Resistor Type SSG

Dimensions

Length

26.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

33 Amps

Operational

Maximum Temperature Rise

375 °C