Image of PRSW2-24 PRSW2-24 | Replacement Part

PRSW2-24 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSW2-24

Post Glover Replacement Part, SW Smoothwound, 78 Ohms, 1.7 A, MFG Part Number-SW2-24

Post Glover Replacement PartNumber-SW2-24

General

Application

Post Glover

Catalog Number

PRSW2-24

Maximum Temperature Rise

375 °C

Type

Smoothwound Type SW

Dimensions

Length

6 in

Electrical Ratings

Maximum Current Rating Amps Continuous

1.7 Amps

Wattage

300 W

Operational

Maximum Temperature Rise

375 °C