Image of PRSW5-16 PRSW5-16 | Replacement Part
Image of PRSW5-16 PRSW5-16 | Replacement Part
Image of PRSW5-16 PRSW5-16 | Replacement Part

PRSW5-16 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSW5-16

Post Glover Replacement Part, SW Smoothwound, 16.3 Ohms, 6.7 A, MFG Part Number-SW5-16

Post Glover Replacement PartNumber-SW5-16

Product details

General

Application

Post Glover

Catalog Number

PRSW5-16

Maximum Temperature Rise

375 °C

Resistance Ohms

16.3 Ohm

Type

Smoothwound Type SW

Dimensions

Length

15 in

Electrical Ratings

Current / Amperage Rating

6.7 A

Maximum Current Rating Amps Continuous

6.7 Amps

Wattage

725 W

Resources and downloads

Specifications